Trimsyn™ & Trimlok™
Manufactured using high performance syntactic foam, our Trimsyn™ syntactic floats are simple to attach through their central hole and provide a safe and efficient solution for additional buoyancy in all marine operations. To simplify the attachment of trimsyn floats, we have developed the Trimlok™ umbilical clamp. Moulded in a marine grade polyurethane elastomer, the clamp is sized to fit around a cable/umbilical of specific diameter, providing positive grip without damaging the structure of the umbilical.
Trimsyn™ floats have many applications including umbilical/cable support and ROV trim buoyancy as well as acting as simple installation aids.
Advantages:
Trimsyn:
- A colour coded sealing plug provides easy identification of operating depth, for example, a white plug illustrates an operating depth of 1000msw
- Trimsyn™ floats provide a safe, efficient and easy to use solution for additional buoyancy in all marine operations
- We produce a range of Trimsyns which are generally held in stock at several of our international offices for immediate call out
Trimlok™:

- Ease of installation. A large eyebolt swivel assembly allows the Trimlok™ to remain attached to the float by means of a carabineer and pendant wire.
- The eyebolt is suitably sized for operation by cold or gloved hands.
| Trimsyn™ Specifications |
| Ref No. / Depth |
Weight in Air (kg/m) |
Nett Buoyancy (kg/m) |
Nominal Diameter (mm) |
| MTS-1000 |
10 |
8 |
300 |
| MTS-2000 |
11 |
7 |
300 |
| MTS-3000 |
12 |
6 |
300 |
| TS1-1000 |
16 |
13 |
350 |
| TS1-2000 |
17 |
12 |
350 |
| TS1-3000 |
18 |
11 |
350 |
| TS2-1000 |
26 |
25 |
430 |
| TS2-2000 |
29 |
22 |
430 |
| TS2-3000 |
31 |
20 |
430 |
| TS3-1000 |
52 |
55 |
500 |
| TS3-2000 |
57 |
50 |
500 |
| TS3-3000 |
59 |
48 |
500 |