Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Subsea Arch

Subsea Arch
The Arch Structure is a steel framework within which sits a composite or steel buoyancy element

The Subsea Arch comprises of three main elements: Arch Structure, Mooring System and Seabed Anchor Base. The Arch Structure is a steel framework within which sits a composite or steel buoyancy element. Risers are laid over the Arch into gutters which prevent their MBR being violated, and are held in position in the gutter by a clamping system. The Mooring System tethers the buoyant Arch to the seabed and usually comprises lengths of chain, steel wire, man-made rope/fibres and various shackles, triplates etc. for connection at each end. The Seabed Anchor Base is a gravity base, suction assisted or piled structure used to hold the buoyant Arch in position on the seabed.



More specifically in Floating Production scenarios dynamic risers, cables and umbilicals often require to be held subsea in a geometric configuration known as a wave from vessel or platform to the riser base. For particular applications where some lateral restraint of risers is also required due to hydrodynamic conditions and seabed layout, a Subsea Arch System is required to provide buoyant upthrust to the risers.
 

 
 
 

 
 

 

Last updated 2007-09-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message