Vikodeck
Vikodeck is a passive fire protection system that is designed to offer deck surfaces protection against both jet fire and hydrocarbon fires in offshore oil and gas environments.
The system can be tailor made to suit customer requirements. It can be manufactured to any size and shape and as it is a flexible system, it can be adapted and manipulated to suit any surface. Its properties can be adjusted such that it can be specified for various chemical and mechanical conditions.
Vikodeck is a cost effective system which is quick and easy to install - no hot work is required. Its slim design is robust and maintenance free whilst reducing weight.
It is blast and seawater resistant and also resistant to Ozone and UV-light. and offers protection against both jet fire and hydrocarbon fires.