Contact Us
Trelleborg Offshore have offices and facilities in Europe and North America - for further contact details please click on the link below:
Office and Facilities
Trelleborg Offshore have a worldwide network of agents and distributors - for further contact details please click on the link below:
Agents and Distributors






Specification

The overall length and maximum allowable OD of buoyancy modules are defined by the riser joint length and the limiting dimensions of the drilling equipment (diverter housing and rotary table). Given riser and ancillary line diameters and orientations, stop collar, clamp band position and sizes together with the buoyancy requirement, we determine the elements volume and the composition of the composite syntactic foam necessary to yield the target buoyancy.



To achieve the riser performance characteristics, several depth ratings or types of buoyancy elements may be required. By working with the customer at all stages of the development process extremely accurate buoyancy ratings can be achieved. Typically, the client will require at least 96 to 98% efficiency from the buoyancy modules. The efficiency being the proportion of the riser string weight required to be supported by the upthrust provided by the modules.
 
As an aid to drilling operations and to ensure buoyancy modules are installed at the correct depths, we introduced the concept of colour coding DRBMs. All of our buoyancy modules are clearly colour coded according to the chart below. Both ends of the modules are painted and matching colour identification label is attached to the side of each module.
 
Depth range (feet) Depth range (metres)

Colour Code

0-1000 0-303      Grey
1001-2000 304-607  Green
2001-3000 608-914  Dark Blue
3001-4000 915-1219  Yellow
4001-5000 1220-1524  Orange
5001-6000 1525-1829  Black
6001-7000 1830-2134  Red
7001-8000 2135-2438  Purple
8001-9000 2439-2743  Brown
9001-10000 2744-3048    Light Blue
Last updated 2007-09-13 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message