Escape tunnel & door seals
Our escape tunnel and door seals offer a flexible connection between rigid metal sections. The purpose of the products are to protect and seal door frames and connecting firesafe escape areas. The products absorb misalignments, angular deviations and dynamic loads.
It is further designed to satisfy specific customer requirements. Any size or shape can be accommodated to fit customers' installations. Any deformities and irregularities in customers' installations can be absorbed by the flexible nature of the product. Escape tunnel and door seals can be easily bolted to a wide variety of structures.
The seals are watertight, tolerance absorbing and prevent stress and strain transfer within structures. It is maintenance free, impact, jet fire, and hydrocarbon fire resistant and can resist blasts up to 2.1bars. The seals are resistant to ozone, UV-light and seawater, and suited for use in harsh and cold environments.