Flange protection
The flange protection is our pool and jet fire protection for flange assemblies and will extend service life in the event of a fire. The product is tailor made to accommodate almost any size.
The flange protection has a tough and durable design which is able to resist mechanical damage and is quick and easy to install. The product can be mounted onto both new and exisiting flange assemblies as required. The assembly is resistant to sea water, UV-light and most solvents. It is also considered to have a positive effect in terms of corrosion protection. The assembly is inspection friendly and maintenance free.