Contact Us
Trelleborg Offshore Boston, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Microballoon Based Syntactic Foams

Trelleborg Emerson & Cuming, Inc. produces four different types of syntactic foams to meet the broad range of requirements of its customers. Product names reflect the density of the foam used in each material.



EL Grade
EL Grade epoxy syntactic foams have been the materials of choice for manufacturing manned and unmanned submersibles for years with their range of densities and ability to resist exposure to diesel fuels and hydraulic fluids.
 
Product Density ±2 pcf Unmanned Service Pressure, psi Unmanned Service Depth, FSW 
EL-30A 30 3000 6750
EL-34A 34 9000 20000
EL-36A 36 11000 24000
 
TG Grade 
TG Grade syntactic foams are lightweight and economical for building manned and remote operating vehicles. The foams have also been used in mine neutralization systems because of their zero magnetic and sea water comparable acoustic signatures and to fabricate eyebrows for 688-class US nuclear submarines because of their buoyancy, acoustic profile and ability to significantly improve sonar functions.
 
Product Density ±2 pcf Unmanned Service Pressure, psi Unmanned Service Depth, FSW 
TG-24 24 3000 6560
TG-26 26 4444 10000
TG-28 28 5287 13124
 
DS Grade 
DS Grade syntactic foams combine lightweight glass microballoons with multifunctional epoxy resin to produce an ultra-high strength-to-weight material for high performance, deep sea applications including unmanned submersibles rated to perform at ocean depths up to 20,000 feet as well as man-rated submersibles.
 
Product Density ±2 pcf Unmanned Service Pressure, psi Unmanned Service Depth, FSW 
DS-28 28 5098 11482
DS-30 30 7280 16400
DS-33 31-33 8880 20000
DS-35 35 10212 23000
DS-39 38 16872 38000
 
VF Grade
 
VF Grade epoxy syntactic foams combine microballoons and macrospheres for ultra-light weight applications such as filling of control surfaces on class 688 US nuclear submarines. The Grade A shock-qualified castable syntactic foams are sold as kits for on-site/field use.
 
Product Density ±2 pcf Unmanned Service Depth, FSW 
VF-22 22 600
VF-25S 26 2500
VF-38 38 3000
Last updated 2008-03-11 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwu