contactusurl /sv-se/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Seal the deal

Stefa® High-Performance RSS_Slogan
Stefa® High-Performance Radial Shaft Seals combine energy efficiency with durability for demanding industrial applications, offering extended maintenance intervals and reduced operational costs.
Manufacturing never stands still. Reliability and efficiency drive every decision. That’s where Stefa® High-Performance Radial Shaft Seals make the difference. Built to raise durability and deliver energy efficiency, these seals help operations keep running at full speed with less downtime and fewer interruptions.

Performance under pressure
In today’s industrial landscape, equipment faces relentless demands. These advanced seals are purpose-built for tough conditions where consistent output matters. With longer maintenance intervals and lower wear, companies benefit from cost savings and smoother production. Thanks to reduced frictional torque, your operation runs more sustainably while saving energy where it counts.

Two solutions, one standard
When choosing a seal, fit matters:
  • Type TRA (no dust lip): Best for clean workspaces with tight installation spaces. Designed for minimal friction, these seals maximize energy savings without risk of contamination.
  • Type TRE (with dust lip): Shaped for harsher settings, these seals block out dust and debris while keeping efficiency top of mind, even in high-IP environments.

Proven results
Higher speeds? No problem. These seals are built to uphold both energy efficiency and robust performance. The design supports a range of uses, from high-volume manufacturing lines to specialized automation and precision equipment.

Trelleborg’s expertise in materials and applications backs every solution, ensuring these seals meet strict reliability standards. For technical deep dives, check out our webinars or download detailed guides. For those needing tailored performance, our specialists are ready to help you meet your operational goals.