contactusurl /sv-SE/seals/Search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

New line of flat gaskets

HMF_Webinar_WEB_800x450

HMF FlatSeal™ Webinar

FlatSeal™ Material Portfolio

FlatSeal™ HMF10

Elastomer-bonded fiber gaskets

 

Composed of a blend of aramid fibers, elastomer materials and special functional fillers, this family includes five materials, which are suitable for a wide range of conventional applications.

FlatSeal™ HMF20

Fiber-reinforced graphite gasket

 

Combining the properties of conventional fiber gaskets and graphite gaskets, FlatSeal™ HMF20 demonstrates effective long-term performance in high pressure applications.

FlatSeal™ HMF30 Series

Expanded graphite gaskets

 

Graphite based flat gaskets are designed to effectively seal under extreme temperatures and pressures and in applications containing harsh chemicals. 

FlatSeal™ HMF40 Series

Polytetrafluoroethylene (PTFE) based gaskets

 

Demonstrating universal chemical compatibility, this family of gaskets offers outstanding sealing performance to ensure safety and optimize the efficiency of food and chemical processing equipment. 

FlatSeal™ HMF66

Phlogopite mica gasket

 

Specially engineered for use in the most demanding operating environments, FlatSeal™ HMF66 consists of a phlogopite mica composite with an expanded metal inlay, combining superior sealing performance with enhanced strength.

FlatSeal™ HMFEG

Medical grade Ethylene Propylene Diene Rubber (EPDM) gasket

 

Specially engineered for use in medical, pharmaceutical and biotechnology applications, FlatSeal™ HMFEG is compliant with a wide range of industry-relevant standards and approvals.

FlatSeal™ Selector