Boldan In-House Lining System® at a glance

Image shows pipe sections  with cutaways that display the result of the Boldan-inhouse-lining-system treatment

How does the Boldan In-House Lining System® differ from the other sewer renovation methods?

wo pipes are shown, one is rusty and damaged, and the other is in perfect condition after being treated with the Boldan-inhouse-lining-system
A pipe-circle treated with Boldan-inhouse-lining-system. Cutaways show treatment results.

Rehabilitating the drainage system for a house in less than one week

Kako vam lahko pomagamo?

Kako vam lahko pomagamo? Izpolnite obrazec in strokovnjak iz naše ekipe vam bo pomagal v čim krajšem možnem času.

Stran 1 od 3