contactusurl/en/seals/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
HiMod® Slydring® prevents metal-to-metal contact between piston / rod
and bore / gland, absorbing transverse loads. The modified polymeric
material provides an economical solution for applications with medium
transverse loads, while giving good wear and compression properties.
The Slydring® is easily installed by snap-fitting and offers good dry
running and wiping performance. Higher static loads are permissible.