contactusurl/en/seals/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
A double-acting O-Ring energized piston seal for dynamic applications in
a machined version. All diameters up to 2,700 mm / 105 in. Installed
in grooves to ISO 7425. High sealing efficiency in tear and abrasion
resistant Zurcon® polyurethane. Also available in Turcon® materials.