contactusurl/es-ES/seals/SearchSin ResultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems founddeBúsqueda y ayudaShowing¿Desea más información?Your Browser is outdatedDistribuidorDistribuidorOfficial DealerPremium PartnerdireccionesdireccionesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Turcon® Variseal® W is a single acting sealing element optimised for low to medium pressure fluid sealing. Available in both piston and rod configurations, metric and AS4716 sizes. The unique characteristic of the slant coil spring, means the spring force is relatively constant over a wide deformation range, giving a controllable and constant friction. The chemical resistance of the Turcon® material and metallic slant coil spring gives almost universal compatibility with fluids or chemicals and its wide temperature range allows it to be used under extreme conditions. In addition, the Turcon® Variseal® M2 has unlimited shelf life.