NOVA lifting bags, a novelty in our high-pressure lifting bags assortment, will astonish with its lifting capacity and pressure class. With boosting the already proven properties of our existing assortment we introduce a new concept in the field of rescue and recovery. Introducing new design with many new features on both, the bags and accessories.
Key features & benefits
- Extremely durable
- Lifting height marking
- EN 13731 NFPA 1936
- Interlocking system
Technical Data
| TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
AIR REQUIREMENT |
MAX. LIFTING CAPACITY |
MAX. LIFTING HEIGHT |
||
|---|---|---|---|---|---|---|---|---|---|
| LENGTH | WIDTH | HEIGHT | |||||||
| [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | [t] / [US Tons] | [cm] / [inch] | ||
| NOVA 2 | 608061 | 15 / 6″ | 15 / 6″ | 2.2 / 0.9″ | 0.5 / 1.2 | 15 / 218 | 5.2 / 0.18 | 1.7 / 1.9 | 8 / 3″ |
| NOVA 6 | 608062 | 23.5 / 9.2″ | 23.5 / 9.2″ | 2.2 / 0.9″ | 1.2 / 3 | 15 / 218 | 25.8 / 0.91 | 6.2 / 6.8 | 13 / 4.9″ |
| NOVA 13 | 608063 | 32 / 12.6″ | 32 / 12.6″ | 2.5 / 1″ | 2.5 / 5.5 | 15 / 218 | 73.2 / 2.59 | 12.3 / 13.5 | 17 / 6.9″ |
| NOVA 21 | 608064 | 40 / 15.7″ | 40 / 15.7″ | 2.5 / 1″ | 4 / 8.8 | 15 / 218 | 152 / 5.37 | 20.5 / 22.6 | 22 / 8.5″ |
| NOVA 31 | 608065 | 48 / 18.9″ | 48 / 18.9″ | 2.5 / 1″ | 5.7 / 12.6 | 15 / 218 | 273.4 / 9.66 | 31.2 / 34.3 | 26 / 10.4″ |
| NOVA 41 | 608066 | 55 / 22″ | 55 / 22″ | 2.5 / 1″ | 7.5 / 16.5 | 15 / 218 | 422 / 14.9 | 41.3 / 45.4 | 30 / 11.9″ |
| NOVA 51 | 608067 | 61 / 24″ | 61 / 24″ | 2.5 / 1″ | 9.3 / 20.5 | 15 / 218 | 585 / 20.66 | 51.4 / 56.5 | 34 / 13.2″ |
| NOVA 63 | 608068 | 67 / 26.4″ | 67 / 26.4″ | 2.5 / 1″ | 11.2 / 24.7 | 15 / 218 | 786 / 27.76 | 63.2 / 69.5 | 37 / 14.4″ |
| NOVA 81 | 608069 | 76 / 30″ | 76 / 30″ | 2.7 / 1.1″ | 15.5 / 34.2 | 15 / 218 | 1167 / 41.21 | 81.5 / 89.7 | 41 / 16.3″ |
| NOVA 100 | 608070 | 84 / 33″ | 84 / 33″ | 2.7 / 1.1″ | 19 / 41.9 | 15 / 218 | 1595 / 56.33 | 100.3 / 110.3 | 46 / 17.9″ |
Lifting Height [mm] / [Inch]
Nova lifting bag in action
Benefits
Safety features
Coupling System
Rubber Inflation Hoses
Controllers
Accessories
Inflation Accessories
Inflation accessories have been designed for precision control, high reliability and long life.
They are used with all of our lifting bags – from the source of air to controllers.
Download instructions for use
DownloadListItem-Plugs long instructions

High pressure liftings bags - Short instructions for use
Available in multiple languages