Safe and controlled vehicle recovery
Catch Bags are used to “catch″ the vehicle when uprighting it for a soft landing and to prevent secondary tip-over. They are built to prevent dangerous and uncontrolled descent of any vehicle or object. Perfect in combination with our low-pressure lifting bags.
Key features & benefits
- Good stability in all conditions
- Special air-release openings
- Extremely durable
- Quick assembly and disassembly
Technical Data
|
TY
PE
|
PART NUMBER
|
DIMENSIONS
|
WEIGHT
|
WORKING PRESSURE
|
NOMINAL CONTENT
|
AIR REQUIREMENT
|
MAX. HEIGHT
|
INFLATION
TIME |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BOTTOM | TOP | HEIGHT | ||||||||||
| LENGTH | WIDTH | LENGTH | WIDTH | |||||||||
| [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | [l] / [cu./Ft.] | [cm] / [inch] | [sec] | ||
| SCB-1 | 574577 | 140 / 55" | 140 / 55" | 100 / 39" | 100 / 39" | 10 / 4" | 22 / 50 | < 0.2 / < 3 | 1700 / 60 | 2000 / 71 | 160 / 63" | 60-90 |
| CB-2 | 596823 | 110 / 43" | 110 / 43" |
80 / 31" |
80 / 31" | 10 / 4" | 17 / 37> |
< 0.2 / < 3 | 1100 / >39 |
1320 / 46 |
100 / 39" |
50-70 |
Coupling system
Positioning Accessories
Proposed Recovery Sets
|
PART
NU MBER
|
DESCRIPTION
|
LONG HEAVY VEHICLE SET
|
HEAVY VEHICLE SET
|
|
|
Quantity [pc]
|
||||
| 1 | 574577 | SCB-1 | 3 | 2 |
| 2 | 574578 | INFLATION HOSE 10 m (33’) (FOR CATCH BAGS) | 3 | 2 |
| 3 | 574580 | BLOWER | 1 | 1 |
| 4 |
574579 |
THREE-WAY DISTRIBUTOR | 1 | 1 |
| 5 | 574581 | BLIND COUPLING | 1 | 1 |
| 6 | 578468 | REPAIR KIT FOR CATCH BAGS | 1 | 1 |
| 7 | 587031 | PROTECTIVE CAP | 3 | 2 |
|
8 |
581228 | INSERTION POLE | 3 | 2 |
| 9 | 581229 | WEDGE | 2 | 2 |
Download instructions for use

Catch bags - Short instructions for use
Available in multiple languages

Catch bags - Full instructions for use
Available in multiple languages