Soft PVC is a versatile and durable material known for its excellent flexibility, chemical resistance, and cost-effectiveness. Its adaptable nature makes it ideal for a wide range of sealing applications across various industries, ensuring reliable performance in diverse environments.
Benefits of PVC sealing profiles:
- Flexibility & versatility: Soft PVC is highly flexible, making it suitable for a wide range of applications, including complex geometries and tight spaces.
- Durability: It offers good durability, which makes it ideal for basic applications such as interior doors or similar uses.
- Chemical resistance: Soft PVC is resistant to many chemicals, including acids, alkalis, and salts, ensuring reliable performance in various environments. Additionally, it offers inherent flame-retardant properties.
- Applications: It is widely used in indoor applications due to its smooth surface, which makes it easier to clean than other extrusion materials. It can also be individually colored to match specific environments, such as interior doors.
- Cost-effective: Soft PVC offers an affordable, functional alternative to other high-performance materials.
- Ease of processing: It can be easily processed and molded into various shapes, enabling customized sealing solutions, including multi-material extrusion like TPE.
- Recyclable & environmentally friendly: Soft PVC can be recycled, supporting sustainable manufacturing practices and reducing environmental impact. Furthermore, modern PVC compounds contain fewer hazardous ingredients, making them suitable for state-of-the-art applications.
Our PVC profiles are engineered to provide versatile and cost-effective sealing solutions, combining durability, chemical resistance, and ease of processing to meet a wide range of application requirements.
TSP refers to sealing profiles made from thermoplastic elastomers (TPEs), which combine the processing advantages of plastics with the flexibility of rubber. These materials are ideal for precision-engineered sealing solutions across industries such as automotive, construction and renewable energy.
Benefits of TPE sealing profiles:
- Lightweight & flexible: Easy to handle and install, even in complex geometries.
- Recyclable & Eco-friendly: TPEs are available with recycled content, enabling more environmentally friendly products and applications.
- Consistent quality: Thermoplastic processing ensures uniformity and tight tolerances.
- Weather & UV resistance: Offers good resistance to UV exposure and weathering
,and can be enhanced with additives for higher performance. - Customizable properties: TPEs can be multi-extruded (up to four materials in one profile) for added functionality and enhanced design flexibility. They can also be individually colored and modified to create functional surfaces, such as low friction.
Our TPE profiles are engineered to deliver high-performance sealing, tailored to meet the specific demands of each application.
TPO is a lightweight thermoplastic material that combines the durability of polypropylene with the flexibility of elastomers. It offers excellent weatherability, UV resistance, and low-density performance, making it a popular choice for sealing profiles in automotive, building, and renewable energy applications.
- Benefits of TPO sealing profiles:
- Excellent weather & UV resistance: Maintains performance during prolonged outdoor exposure, making it suitable for building and renewable energy applications.
- Lightweight solution: Lower density helps reduce overall component weight while maintaining reliable sealing performance.
- Good chemical resistance: Resists moisture, many cleaning agents, and a range of environmental contaminants.
- Recyclable material: Thermoplastic processing enables efficient recycling and supports sustainability initiatives.
- Design flexibility: Can be co-extruded, colored, and customized to meet specific application requirements.
Our TPO profiles are engineered to provide durable, lightweight, and sustainable sealing solutions tailored to the needs of demanding applications.