Wills Rings® Metal Seals
Metal seals are commonly used in exhaust components for the engines and cryogenic applications throughout the rocket’s fuel system. Metal seals are suitable for use in temperatures up to +1,550 °F/+845 °C and under pressures up to 145,000 psi/1,000 MPa.
Turcon® Variseal® Cryogenic Seals
We have extensive experience in cryogenic space applications including sealing solutions for liquid oxygen, liquid nitrogen, liquid natural gas and other media. Polytetrafluoroethylene (PTFE)-based spring energized seals provide excellent performance with the low outgassing properties critical in space applications and are suitable for temperatures ranging from cryogenic up to +500 °F/+260 °C. They demonstrate effective performance in static and dynamic applications.
Isolast® O-Rings
Perfluoroelastomer (FFKM)-based Isolast® materials demonstrate wide-ranging chemical compatibility and are suitable for temperatures up to +572 °F/+300 °C.
High-Speed Variseal® PDR Rotary Seals
High-speed rotary seals are used in demanding applications such as cryo-pumps and can be used in environments with rotational speeds of up to 131 ft/s/40 m/s.
Hydraulic and Mechanical Actuation Sealing Systems
We offer reliable sealing systems for both hydraulic and mechanical actuation systems for space and commercial applications. Turcon® VL Seal® II is widely used in static and dynamic applications where zero leakage is vital.