Operating Scheme
How it works
![LCR_S_Scheme_Overview_720x405](/seals-and-profiles/-/media/seals-and-profiles/pipe-repair/no-dig-methods/lcr/lcr-s/lcr_s_scheme_overview_720x405.jpg?h=405&iar=0&w=720&rev=4eb4680b9ef34c53bb2cf7d2f13f67f1&hash=C3106293F7EE0E46A6728F5DB51E6D59)
What you need to operate the Trelleborg LCR-S
-
Compressor - recommended capacity: 300 l/min; 8 bar (80 GPM, 116 psi)
-
Compressed air hose, 10 m (approx. 33 ft)
-
Trelleborg LCR-S Control Unit with monitor and combined air/electricity/video hose package and camera - 60m, 100 m or 150 m (approx. 197 ft, 328 ft, 492 ft)
Required power supply 120 / 240 V; 50/60 Hz, 2.5 A -
LCR-S Push Rod & Reel system - 100 m (328 ft) with Flex Adapter
-
LCR-S Rotary drive
-
LCR-S Wheelset
-
LCR-S packer
-
LCR-S Camera
Technical Components
What is included in the Trelleborg LCR-S System