Trelleborg Inversion Drums
For saving time and costs, utmost safety at work and better mobility we recommend the Trelleborg Lining method, using Trelleborg Inversion Drums as the desirable solution. This method is allowing for smooth renovation via cleaning or inspection holes or any other known pipe openings. Trelleborg Inversion Drum are composed of transportable pressure vessels, made of steel or stainless steel, designed to installation pressures of up to 1.5 bar (available on special request converted to max 3 bar and with pressure vessel approvals, e.g. TÜV, DEKRA or similar) and they are available in different sizes - according to your needs.
Trelleborg Impregnation Tables
You need high-quality equipment to obtain high-quality results. Trelleborg Pipe Lining equipment offers all that is necessary to achieve high-quality results. Our impregnation tables and vacuum pumps ensure that liners are fully saturated.
Trelleborg Vacuum Pump
Vacuum pumps serve quality assurance purposes in the Trelleborg Pipe Lining method. They are used to evacuate the air contained in the needle felt of the liner and ensure a bubble-free impregnation. This contributes to achieving good mechanical properties and stability of the cured liner.