Trelleborg Epoxy Resin Systems
Resin systems for a holistic approach to "no-dig" renovation of house connection pipes
2-component Epoxy Resin System
Our 2-component, solvent-free, unfilled and pigmented epoxy resin-based reactive resin systems cover a wide range of applications. This provides the user with the optimum reactive resin system with the right pot life for a wide range of construction site conditions and temperatures.
The resins in the EasyPox range impress with their good workability, good impregnation behaviour and the resulting good mechanical properties. Optimized for use in sewer rehabilitation, the product has good chemical resistance and is therefore resistant to all standard household waste water. All product variants are low-viscosity and capillary-active, which makes impregnation of the pipe liner even easier.
Certificates
Resins overview
Epoxy resins
Flyer