Easy to insert, quick to connect
Trelleborg lateral packers HP-K are rounded on both ends in order to simplify handling and insertion. They are equipped with quick action couplings.
See what sets house packers apart
House Packers without Flex adapter
|
PART
NUMBER |
NOMINAL
SIZE |
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
CONTACT LENGHT
|
PRODUCT DIMENSIONS
|
INTEGRATED HOSE
|
EYEBOLT
|
STEEL WIRE
|
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
RUBBER
BODY LENGTH [mm] / [inch] |
DIAMETER
[mm] / [inch] |
TOTAL LENGTH
[mm] / [inch] |
|||||||
| 627640 | 35-50 × 0.3 m / 1.4″-2″ × 1′ | 35 / 1.4 | 50 / 2 | 3 / 44 | 150 / 5.9 | 170 / 6.7 |
0.3 / 1.0 |
28 / 1.1 |
0.38 / 1.2 |
YES | / | YES | |
| 627642 | 35-50 × 0.7 m / 1.4″-2″ × 2.3′ |
35 / 1.4 | 50 / 2 | 3 / 44 | 550 / 21.7 |
570 / 22.4 |
0.7 / 2.3 |
28 / 1.1 |
0.78 / 2.6 |
YES | / | YES | |
| 627644 | 35-50 × 1 m / 1.4″-2″ × 3.3′ |
35 / 1.4 | 50 / 2 | 3 / 44 | 850 / 33.5 |
870 / 34.3 |
1 / 3.3 |
28 / 1.1 |
1.08 / 3.5 |
YES | / | YES | |
| 627647 | 35-50 × 1.5 m / 1.4″-2″ × 4.9′ |
35 / 1.4 | 50 / 2 | 3 / 44 | 1350 / 53.1 |
1370 / 53.9 |
1.5 / 4.9 |
28 / 1.1 |
1.58 / 5.2 |
YES | / | YES | |
| 627649 | 35-50 × 2 m / 1.4″-2″ × 6.6′ |
35 / 1.4 | 50 / 2 | 3 / 44 | 1850 / 72.8 |
1870 / 73.6 |
2 / 6.6 |
28 / 1.1 |
2.08 / 6.8 |
/ | / | YES | |
| 627652 | 35-50 × 3 m / 1.4″-2″ × 9.8′ |
35 / 1.4 | 50 / 2 | 3 / 44 | 2850 / 112.2 |
2870 / 113 |
3 / 9.8 |
28 / 1.1 |
3.08 / 10.1 |
/ | / | YES | |
| 627654 | 50-75 × 0.7 m / 2″-3″ × 2.3′ |
50 / 2 | 75 / 3 | 3 / 44 | 520 / 20.5 |
560 / 22 |
0.7 / 2.3 |
34 / 1.3 |
0.78 / 2.6 |
YES | / | YES | |
| 627656 | 50-75 × 1 m / 2″-3″ × 3.3′ |
50 / 2 | 75 / 3 | 3 / 44 | 820 / 32.3 |
860 / 33.9 |
1 / 3.3 |
34 / 1.3 |
1.08 / 3.5 |
YES | / | YES | |
| 627658 | 50-75 × 1.5 m / 2″-3″ × 4.9′ |
50 / 2 | 75 / 3 | 3 / 44 | 1320 / 52 |
1360 / 53.5 |
1.5 / 4.9 |
34 / 1.3 |
1.58 / 5.2 |
YES | / | YES | |
| 627660 | 50-75 × 2 m / 2″-3″ × 6.6′ |
50 / 2 | 75 / 3 | 3 / 44 | 1820 / 71.7 |
1860 / 73.2 |
2 / 6.6 |
34 / 1.3 |
2.08 / 6.8 |
/ | / | YES | |
| 627662 | 50-75 × 3 m / 2″-3″ × 9.8′ |
50 / 2 | 75 / 3 | 3 / 44 | 2820 / 111 |
2860 / 112.6 |
3 / 9.8 |
34 / 1.3 |
3.08 / 10.1 |
/ | / | YES | |
| 627667 | 70-100 × 0.4 m / 3″-4″ × 1.3′ |
70 / 3 | 100 / 4 | 2.5 / 36 |
190 / 7.5 |
240 / 9.4 |
0.4 / 1.3 | 44 / 1.7 | 0.48 / 1.6 |
YES | / | YES | |
| 627669 | 70-100 × 0.6 m / 3″-4″ × 2′ |
70 / 3 | 100 / 4 | 2.5 / 36 |
390 / 15.4 |
440 / 17.3 |
0.6 / 2.0 |
44 / 1.7 |
0.68 / 2.2 |
YES | / | YES | |
| 627671 | 70-100 × 1 m / 3″-4″ × 3.3′ |
70 / 3 | 100 / 4 | 2.5 / 36 |
790 / 31.1 |
840 / 33.1 |
1 / 3.3 |
44 / 1.7 |
1.08 / 3.5 |
YES | / | YES | |
| 627673 | 70-100 × 1.5 m / 3″-4″ × 4.9′ | 70 / 3 | 100 / 4 | 2.5 / 36 |
1290 / 50.8 |
1340 / 52.8 |
1.5 / 4.9 |
44 / 1.7 |
1.58 / 5.2 |
YES | / | YES | |
| 627675 | 70-100 × 2 m / 3″-4″ × 6.6′ | 70 / 3 | 100 / 4 | 2.5 / 36 |
1790 / 70.5 |
1840 / 72.4 |
2 / 6.6 |
44 / 1.7 |
2.08 / 6.8 |
/ | / | YES | |
| 627677 |
70-100 × 3 m / 3″-4″ × 9.8′ | 70 / 3 | 100 / 4 | 2.5 / 36 |
2790 / 109.8 |
2840 / 111.8 |
3 / 9.8 |
44 / 1.7 |
3.08 / 10.1 |
/ | / | YES | |
| 627679 | 70-100 × 4 m / 3″-4″ × 13.1′ | 70 / 3 | 100 / 4 | 2.5 / 36 |
3790 / 149.2 |
3840 / 151.2 |
4 / 13.1 |
44 / 1.7 |
4.08 / 13.4 |
/ | / | YES | |
| 627681 | 70-100 × 5 m / 3″-4″ × 16.4′ | 70 / 3 | 100 / 4 | 2.5 / 36 |
4790 / 188.6 |
4840 / 190.6 |
5 / 16.4 | 44 / 1.7 |
5.08 / 16.7 |
/ | / | YES | |
| 627684 | 100-150 × 0.6 m / 4″-6″ × 2′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
330 / 13 |
410 / 16.1 |
0.6 / 2.0 | 64 / 2.5 |
0.68 / 2.2 |
YES | YES | YES | |
| 627686 | 100-150 × 1 m / 4″-6″ × 3.3′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
730 / 28.7 |
810 / 31.9 |
1 / 3.3 |
64 / 2.5 |
1.08 / 3.5 |
YES | YES | YES | |
| 627688 | 100-150 × 1.5 m / 4″-6″× 4.9′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
1230 / 48.4 |
1310 / 51.6 |
1.5 / 4.9 |
64 / 2.5 |
1.58 / 5.2 |
YES | YES | YES | |
| 627690 | 100-150 × 2 m / 4″-6″ × 6.6′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
1730 / 68.1 |
1810 / 71.3 |
2 / 6.6 |
64 / 2.5 |
2.08 / 6.8 |
YES | YES | YES | |
| 627692 |
100-150 × 3 m / 4″-6″ × 9.8′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
2730 / 107.5 |
2810 / 110.6 |
3 / 9.8 |
64 / 2.5 |
3.08 / 10.1 |
/ | YES | YES | |
| 627694 | 100-150 × 4 m / 4″-6″ × 13.1′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
3730 / 146.9 |
3810 / 150 |
4 / 13.1 |
64 / 2.5 |
4.08 / 13.4 |
/ | YES | YES | |
| 627697 | 100-150 × 5 m / 4″-6″ × 16.4′ | 100 / 4 | 150 / 6 | 2.5 / 36 |
4730 / 186.2 |
4810 / 189.4 |
5 / 16.4 |
64 / 2.5 |
5.08 / 16.7 |
/ | YES | YES | |
| 627700 | 150-250 × 1 m / 6″-10″ × 3.3′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
580 / 22.8 |
740 / 29.1 |
1 / 3.3 |
85 / 3.3 | 1.08 / 3.5 |
YES | YES | / | |
| 628388 | 150-250 × 1.5 m / 6″-10″ × 4.9′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
1080 / 42.5 |
1240 / 48.8 |
1.5 / 4.9 |
85 / 3.3 |
1.58 / 5.2 |
YES | YES | / | |
| 627702 | 150-250 × 2 m / 6″-10″ × 6.6′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
1580 / 62.2 |
1740 / 68.5 | 2 / 6.6 |
85 / 3.3 |
2.08 / 6.8 |
YES | YES | / | |
| 627704 | 150-250 × 3 m / 6″-10″ × 9.8′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
2580 / 101.6 |
2740 / 107.9 |
3 / 9.8 |
85 / 3.3 | 3.08 / 10.1 |
/ | YES | / | |
| 627706 | 150-250 × 4 m / 6″-10″ × 13.1′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
3580 / 140.9 |
3740 / 147.2 |
4 / 13.1 |
85 / 3.3 | 4.08 / 13.4 |
/ | YES | / | |
| 627708 | 150-250 × 5 m / 6″-10″ × 16.4′ | 150 / 6 | 250 / 10 | 2.5 / 36 |
4580 / 180.3 |
4740 / 186.6 |
5 / 16.4 |
85 / 3.3 |
5.08 / 16.7 |
/ | YES | / | |
House Packers with Flex adapter (25 cm)
|
PART
NUMBER |
NOMINAL
SIZE |
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
CONTACT LENGHT
|
PRODUCT DIMENSIONS
|
INTEGRATED HOSE
|
EYEBOLT
|
STEEL WIRE
|
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
RUBBER
BODY LENGTH [mm] / [inch] |
DIAMETER
[mm] / [inch] |
TOTAL LENGTH
[mm] / [inch] |
|||||||
| 627641 | 35-50 × 0.3 m / 1.4″-2″ × 1′ with flex adapter | 35 / 1.4 | 50 / 2 | 3 / 44 | 150 / 5.9 | 170 / 6.7 |
0.3 / 1.0 |
28 / 1.1 |
0.67 / 2.2 |
YES | / | YES | |
| 627643 | 35-50 × 0.7 m / 1.4″-2″ × 2.3′ with flex adapter |
35 / 1.4 | 50 / 2 | 3 / 44 | 550 / 21.7 |
570 / 22.4 |
0.7 / 2.3 |
28 / 1.1 |
1.07 / 3.5 |
YES | / | YES | |
| 627646 | 35-50 × 1 m / 1.4″-2″ × 3.3′ with flex adapter |
35 / 1.4 | 50 / 2 | 3 / 44 | 850 / 33.5 |
870 / 34.3 |
1 / 3.3 |
28 / 1.1 |
1.37 / 4.5 |
YES | / | YES | |
| 627648 | 35-50 × 1.5 m / 1.4″-2″ × 4.9′ with flex adapter |
35 / 1.4 | 50 / 2 | 3 / 44 | 1350 / 53.1 |
1370 / 53.9 |
1.5 / 4.9 |
28 / 1.1 |
1.87 / 6.1 |
YES | / | YES | |
| 627650 | 35-50 × 2 m / 1.4″-2″ × 6.6′ with flex adapter |
35 / 1.4 | 50 / 2 | 3 / 44 | 1850 / 72.8 |
1870 / 73.6 |
2 / 6.6 |
28 / 1.1 |
2.37 / 7.8 |
/ | / | YES | |
| 627653 | 35-50 × 3 m / 1.4″-2″ × 9.8′ with flex adapter |
35 / 1.4 | 50 / 2 | 3 / 44 | 2850 / 112.2 |
2870 / 113 |
3 / 9.8 |
28 / 1.1 |
3.37 / 11.1 |
/ | / | YES | |
| 627655 | 50-75 × 0.7 m / 2″-3″ × 2.3′ with flex adapter |
50 / 2 | 75 / 3 | 3 / 44 | 520 / 20.5 |
560 / 22 |
0.7 / 2.3 |
34 / 1.3 |
1.07 / 3.5 |
YES | / | YES | |
| 627657 | 50-75 × 1 m / 2″-3″ × 3.3′ with flex adapter |
50 / 2 | 75 / 3 | 3 / 44 | 820 / 32.3 |
860 / 33.9 |
1 / 3.3 |
34 / 1.3 |
1.37 / 4.5 |
YES | / | YES | |
| 627659 | 50-75 × 1.5 m / 2″-3″× 4.9′with flex adapter |
50 / 2 | 75 / 3 | 3 / 44 | 1320 / 52 |
1360 / 53.5 |
1.5 / 4.9 |
34 / 1.3 |
1.87 / 6.1 |
YES | / | YES | |
| 627661 | 50-75 × 2 m / 2″-3″ × 6.6′ with flex adapter |
50 / 2 | 75 / 3 | 3 / 44 | 1820 / 71.7 |
1860 / 73.2 |
2 / 6.6 |
34 / 1.3 |
2.37 / 7.8 |
/ | / | YES | |
| 627663 | 50-75 × 3 m / 2″-3″ × 9.8′ with flex adapter |
50 / 2 | 75 / 3 | 3 / 44 |
2820 /111 |
2860 / 112.6 |
3 / 9.8 |
34 / 1.3 | 3.37 / 11.1 |
/ | / | YES | |
| 627668 | 70-100 × 0.4 m / 3″-4″ × 1.3′ with flex adapter |
70 / 3 | 100 / 4 | 2.5 / 36 |
190 / 7.5 |
240 / 9.4 |
0.4 / 1.3 |
44 / 1.7 |
0.77 / 2.5 |
YES | / | YES | |
| 627670 | 70-100 × 0.6 m / 3″-4″ × 2′ with flex adapter |
70 / 3 | 100 / 4 | 2.5 / 36 |
390 / 15.4 |
440 / 17.3 |
0.6 / 2.0 |
44 / 1.7 |
0.97 / 3.2 |
YES | / | YES | |
| 627672 | 70-100 × 1 m / 3″-4″ × 3.3′ with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
790 / 31.1 |
840 / 33.1 |
1 / 3.3 |
44 / 1.7 |
1.37 / 4.5 |
YES | / | YES | |
| 627674 | 70-100 × 1.5 m / 3″-4″ × 4.9 with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
1290 / 50.8 |
1340 / 52.8 |
1.5 / 4.9 |
44 / 1.7 |
1.87 / 6.1 |
YES | / | YES | |
| 627676 |
70-100× 2 m / 3″-4″ × 6.6′ with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
1790 / 70.5 |
1840 / 72.4 |
2 / 6.6 |
44 / 1.7 |
2.37 / 7.8 |
/ | / | YES | |
| 627678 | 70-100 × 3 m / 3″-4″ × 9.8′ with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
2790 / 109.8 |
2840 / 111.8 |
3 / 9.8 |
44 / 1.7 |
3.37 / 11.1 |
/ | / | YES | |
| 627680 | 70-100 × 4 m / 3″-4″ × 13.1′ with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
3790 / 149.2 |
3840 / 151.2 |
4 / 13.1 |
44 / 1.7 |
4.37 / 14.3 |
/ | / | YES | |
| 627682 | 70-100 × 5 m / 3″-4″ × 16.4′ with flex adapter | 70 / 3 | 100 / 4 | 2.5 / 36 |
4790 / 188.6 |
4840 / 190.6 |
5 / 16.4 |
44 / 1.7 |
5.37 / 17.6 |
/ | / | YES | |
| 627685 | 100-150 × 0.6 m / 4″-6″ × 2′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
330 / 13 |
410 / 16.1 |
0.6 / 2.0 |
64 / 2.5 |
0.97 / 3.2 |
YES | YES | YES | |
| 627687 | 100-150 × 1 m / 4″-6″ × 3.3′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
730 / 28.7 |
810 / 31.9 |
1 / 3.3 |
64 / 2.5 |
1.37 / 4.5 |
YES | YES | YES | |
| 627689 | 100-150 × 1.5 m / 4″-6″ × 4.9 with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
1230 / 48.4 |
1310 / 51.6 |
1.5 / 4.9 |
64 / 2.5 |
1.87 / 6.1 |
YES | YES | YES | |
| 627691 |
100-150 × 2 m / 4″-6″ × 6.6′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
1730 / 68.1 |
1810 / 71.3 |
2 / 6.6 |
64 / 2.5 |
2.37 / 7.8 |
YES | YES | YES | |
| 627693 | 100-150 × 3 m / 4″-6″× 9.8′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
2730 / 107.5 |
2810 / 110.6 |
3 / 9.8 |
64 / 2.5 |
3.37 / 11.1 |
/ | YES | YES | |
| 627695 | 100-150 × 4 m / 4″-6″ × 13.1′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
3730 / 146.9 |
3810 / 150 |
4 / 13.1 |
64 / 2.5 |
4.37 / 14.3 |
/ | YES | YES | |
| 627698 | 100-150 × 5 m / 4″-6″ × 16.4′ with flex adapter | 100 / 4 | 150 / 6 | 2.5 / 36 |
4730 / 186.2 |
4810 / 189.4 |
5 / 16.4 |
64 / 2.5 | 5.37 / 17.6 |
/ | YES | YES | |
| 627701 | 150-250 × 1 m / 6″-10″ × 3.3′ with flex adapter | 150 / 6 | 250 / 10 | 2.5 / 36 |
580 / 22.8 |
740 / 29.1 |
1 / 3.3 |
85 / 3.3 |
1.37 / 4.5 |
YES | YES | / | |
| 628389 | 150-250 × 1.5 m / 6″-10″ × 4.9′ with flex adapter | 150 / 6 | 250 / 10 | 2.5 / 36 |
1080 / 42.5 |
1240 / 48.8 |
1.5 / 4.9 |
85 / 3.3 |
1.87 / 6.1 |
YES | YES | / | |
| 627703 | 150-250 × 2 m / 6″-10″ × 6.6′ with flex adapter | 150 / 6 | 250 / 10 | 2.5 / 36 |
1580 / 62.2 |
1740 / 68.5 |
2 / 6.6 |
85 / 3.3 | 2.37 / 7.8 |
YES | YES | / | |
| 627705 |
150-250 × 3 m / 6″-10″ × 9.8′ with flex adapter |
150 / 6 |
250 / 10 | 2.5 / 36 | 2580 / 101.6 |
2740 / 107.9 | 3 / 9.8 | 85 / 3.3 |
3.37 / 11.1 |
/ | YES | / | |
| 627707 | 150-250 × 4 m / 6″-10″ × 13.1′ with flex adapter | 150 / 6 | 250 / 10 | 2.5 / 36 |
3580 / 140.9 |
3740 / 147.2 |
4 / 13.1 |
85 / 3.3 | 4.37 / 14.3 |
/ | YES | / | |
| 627709 | 150-250 × 5 m / 6″-10″ × 16.4′ with flex adapter | 150 / 6 | 250 / 10 | 2.5 / 36 |
4580 / 180.3 |
4740 / 186.6 |
5 / 16.4 |
85 / 3.3 |
5.37 / 17.6 |
/ | YES | / | |
Coupling System
Accessories
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Packers - Full instructions for use
Available in multiple languages
Packers - Short instructions for use
Available in multiple languages