From the underground to the sky

From the underground to the sky

Solutions de flexibles pour le bâtiment et la construction
Trelleborg fournit aux constructeurs les solutions de flexibles les plus larges : fondations profondes, coulage de pieux en béton, pompage de boue de forage, injection de mortier, béton projeté, pompage de béton, techniques de forage, fondations et constructions de tunnels.

Applications

Construction site

Compressed air hoses for digging, construction, and more

 

Water hoses for pumping industrial waste, slurry, and mud away from a site

 

High-pressure hoses for cleaning vehicles, floors, public spaces, and facades.

 

Concrete

PULSOR hoses for boom transfer as well as pumping slurry and drilling mud. Robust and reliable, PULSOR hoses have a combination of strengths that make them an indisputable leader in the pumping and transport of concrete in construction.

PULSOR GRAVITY chute hoses for skips, a flexible tool that makes it easier to direct concrete into form works and limit the distance the concrete must fall.

PULSOR VIB electric and pneumatic hoses. Coupled with a concrete vibrator, the VIB helps expel trapped air bubbles and makes concrete more compact.

 

Mortar and sandblasting

PROJECTOR hoses for spraying mortar, mixed concrete, cement grout and plasters. Indispensable and robust, the PROJECTOR line is known for its lightness and maneuverability.

ABRA and SABLEX hoses are lightweight hoses for spraying sand solutions to clean works, facades, and more. Light and easy to handle, the ABRA and SABLEX are distinguished by their durability and high resistance to abrasion.

Custom fittings for a variety of concrete production needs, including sandblasting and mortar-spraying. Whether you need flanges, half-shell clamps, a Victaulic, Putzmeister, Schwing, or Wibau clamp, Trelleborg can deliver.
Construction accessories, including anti-whip cables, heat-shrink sleeves, spiral hose guards, and more (a complete list is available on request¨).

Special foundations, slurry treatment station and tunnelling
• CUSTOM HOSES perfectly adapted to specialized and advanced applications such as sludge treatment, drilling, diaphragm walls, and tunnel boring. Whatever the fluid you need moved – whether you need suction or discharge of water, abrasive sludge, or bentonite, Trelleborg has you covered.

Select a dedicated range of hoses

Compressed air

MULTI20

MULTI 20

AIR40

AIR 40

NORMINESII_01

NORMINES II

SUPERMINES_PHE

SUPERMINES

Water

REDWATER

RED WATER

COLORADOS_02

COLORADO S

AQUA10

AQUA 10

AQUA10SDjpg

AQUA 10 SD

starkler_2091

STARKLER

APBLUE_2018_03_05

AP BLUE

APROUGE_007

AP RED

High pressure hoses

Trelljet560

TRELLJET 560

TRELLJET580_5480

TRELLJET 580

Concrete pumps, pilling and foundations

PULSOR_back

PULSOR HP

Pulsor200

PULSOR 200

PULSOR_170Light

PULSOR 170 LIGHT

PULSOR 170

Pulsor170Lwhip

PULSOR 170 L-WHIP

PULSOR 170 ASSEMBLY

Concrete skip

PULSORGRAVITY

PULSOR GRAVITY

Concrete vibrator hoses

PULSOR_VIB

PULSOR VIB

Spraying dry and wet mortar hoses

PROJECTOR40_WP_20150722_025

PROJECTOR 40

PROJECTOR40_white

PROJECTOR 40 WHITE

projector120

PROJECTOR 120

PROJECTOR40_white

PROJECTOR 120 WHITE

Sandblasting

ABRA104P

ABRA 10 4P

Special foundation, slurry treatment station and tunneling

PERFORMERGLAD10H

PERFORMER GL AD10H

PERFORMERGLAD10P

PERFORMER GL AD10P

PERFORMERGLAD10T

PERFORMER GL AD10T

OSTEPDM16bar_2018_001

OST EPDM 16 BAR

Tunnelling

MudExtractor

MUD EXTRACTOR 16-48

Couplings & Accessories

Téléchargements

BTP_brochure

Tuyaux et Flexibles pour le BTP

FR_SafetyFirst

Pensez sécurité !

Besoin d'aide ?

Remplissez le formulaire et vous serez contacté dans les plus brefs délais.

Page 1 sur 3