Advantages
40, 80 and 100m delivered in one piece on wooden reel.
Very good abrasion resistance.
Flexibility, light weight and easy handling.
Free from silicone.
Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
one textile braid
Cover
abrasion, oil and weather resistant NBR/PVC, red, smooth.
Standard/Approval
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
20m: delivered in coils with PE film on palet.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)