Applications
Hydraulic suction and discharge of hot corrosive and aggressive products (see chemical resistance chart).
Advantages
- High quality EPDM tube with excellent chemical resistance.
- Low installation cost.
- Good resistance of cover to accidental splashing of corrosive products.
- Can be steam cleaned 15 minutes at +130°C.
- Damping of vibration, noise and pressure surges.
- Many types of fittings can be used with cuff ends.
- Hose can be made to length with integrated (vulcanized) END-FLEX® flanges.
Design
Technical drawing
Overview
Inner tube
chemical resistant EPDM, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Temperature range
-30 to +100
Additional information
Hoses can be manufactured with straight or enlarged ends.
The lengths indicated are maximum lengths.
The lengths indicated are maximum lengths.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)