contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Overview
Inner tube
Helically convoluted PTFE, white or black antistatic. Compliant with FDA 21 CFR 177.1550, USP Class VI requirements, and EU regulation 1935/2004. Smooth PTFE inner tube available.
Reinforcement
Optional reinforcement: stainless steel external helix.
Braid(s): high tensile 304 stainless steel.
Polypropylene braid available.
Cover
PVDF, EPDM or silicone glass fiber.
Temperature range
70 to +260
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3