contactusurl/en/fluidhandling/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
You name it, we make it. Our range of products includes more than 200 different types of composite hoses from 1” to 16” in standard lengths up to 30,00 meter for a wide range of applications.
Gutteling slings and hosebuns are designed to support Gutteling Composite Hoses and other type of hoses in the safest way. All slings can be delivered with CE certification.