Applications

Advantages

Design

Overview
Inner tube
Black fluted EPDM
Reinforcement
Nylon cord
Cover
Black weather and ozone resistant EPDM
Temperature range
-35 to 90ºC

Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)

Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Additional information
FEP Inner liner, vacuum ring (316Ti/316L), flameguards, safety shields on request.

Type Approvals: DNV
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads

Technical Specifications

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

DNV Type Approval Certificate

PED Certificate

Expansion Joints Brochure

Certificate of Quality System Approval

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3