Applications

Advantages

Design

Overview
Inner tube
Black fluted EPDM
Reinforcement
Nylon cord
Cover
Black weather resistant EPDM
Temperature range
-35 to 90ºC 

Max 90ºC at max WP 10 bar

Max WP 16 bar at max Tº 70ºC
Additional information

Vacuum ring (316Ti), flameguards,  safety shields on request

Drinking water approved by ACS, WRAS, AS/NZS 4020
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Downloads

Technical Specifications

ACS Certificate

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

Expansion Joints Brochure

PED Certificate

Certificate of Quality System Approval

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3