Applications

Advantages

Design

3367_a25d1cd4-1bcf-4b92-83b8-8c555bfca661.gif
Overview
Inner tube
EPDM, black, smooth.
Reinforcement
steel
Cover
CSM, red, fabric impression.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Oil & Petroleum Supply Chain Brochure

Cleaning guideline

(PDF)

Handling guideline

Storage Guideline

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3