Applications

Advantages

Design

3367_85a4e21f-4e88-4414-a871-ab0b4289ea53.gif
Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-40 to +100
Additional information
ID>100mm: not included in EN 1761 and EN 12115 but designed, made and tested according to the same specifications required by both standards.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

ATEX Pumpadukt D S

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3