Applications

Advantages

Design

4062_dd8e3732-41ed-4273-b8de-24295911b2c3.gif
Overview
Inner tube
oil and petrol resistant NBR/PVC, black, smooth.
Reinforcement
synthetic textile, braided
Cover
oil and weather resistant NBR/PVC, black or red, smooth (32-40mm), fabric impression (50mm).
Temperature range
-30 to +55
Additional information
Other lengths and fitting lengths on request.

For the R (red) version, can be supplied with brass male-male connections, aluminium protection cover and can be fitted with a bend-limiting spring to prevent cockling.

2 standard colors available.
Type B = Black
Type R = Red
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3