Applications

Advantages

Design

3367_84396743-f8d8-46cb-ace2-54a370b7163f.gif
Overview
Inner tube
NBR/PVC, black, smooth.
Reinforcement
synthetic textile
Cover
NBR/PVC, black, smooth.
Temperature range
-30 to +100
Additional information
Available in other lengths or packaging on request.
All standard stock items delivered on white bobbins with hole ID 55mm.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number