Applications

Advantages

Design

3367_b2640895-1560-45cd-8d5d-87f6b704f4d7.gif
Overview
Inner tube
LPG resistant NBR, black, smooth.
Reinforcement
2 texille braided
Cover
oil and weather resistant CR, black, smooth for ID<25mm, fabric impression for ID≥25mm.
Temperature range
-30 to +70
Additional information
ID 15.9mm: delivery in 40m long and 10% shorter lengths.
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3