Applications

Advantages

Design

3367_4cea6283-1ca2-4695-8fd4-4cc8ca08fa29.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
wear and weather resistant SBR, black, fabric impression.
Temperature range
-30 to +70
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

ATEX Certificate

Handling guideline

Storage Guideline

Building and Public Works

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3