decodedHtml

Applications

Advantages

Design

3367_3942f2d5-0a17-4faa-a7a0-a1bb8120aac1.gif
Overview
Inner tube
NBR/SBR, black, smooth, mild oil resistant.
Reinforcement
high tensile textile cord
Cover
SBR/CR, black, fabric impression, abrasion, ozone and weather resistant.
Temperature range
-30 to +80
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Building and Public Works

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3