decodedHtml

Applications

Advantages

Design

3367_b976d465-a533-4ef3-91b6-5ee9b216e7bb.gif
Overview
Inner tube
NR/SBR, black, smooth.
Reinforcement
synthetic textile
Cover
NR/SBR, black, fabric impression.
Temperature range
-30 to +90
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Building and Public Works

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3