Trelleborg Sealing Solutions in Denver, Colorado designs and manufactures engineered PTFE seals and polymer bearings. These products are suitable for the most extreme sealing and bearing applications primarily for the Oil and Gas, Industrial, Life Sciences, Automotive and Aerospace markets.
Strengths:
- Extensive technical expertise
- Broad range of materials
- Rapid prototype capability
- ISO 7 / Class 10,000 Cleanroom for clean assembly
- Integrated seal-bearing-housing assemblies provide value-added solutions
Products
- Seals - rod, piston, face, scraper, rotary
- Variseal™ spring-energized seals
- Varilip® PDR rotary shaft seals
- Bearings - rolling element, ?sleeve, flange and thrust
- Durobal® roller element bearings
- HiMod® molded shapes
- Turcite® rod
Materials
- Turcon®
- Zurcon®
- Himod®
- Turcite®
- PEEK
- PPS
- PFA
- Other Thermoplastic
Industries served
- Aerospace
- Automotive
- Food, Beverage & Pharmaceutical
- Life Sciences & Medical
- Oil & Gas
- Semiconductor
Certifications
- ISO 9001
- AS 9100
- ISO 14001
- OHSAS 18001
- FAA TSO/C-150