EPDM (Ethylene Propylene Diene Monomer) is a high-performance synthetic rubber known for its exceptional resistance to weathering, ozone, UV radiation, and temperatures. Its durability and flexibility make it an ideal material for sealing profiles in demanding environments.
Benefits of EPDM sealing profiles
- Weather & UV resistance: Perfect for outdoor applications in the building, construction, and renewable energy sectors.
- Thermal stability: Maintains elasticity in a wide temperature range, ideal for automotive and building and construction environments.
- Excellent sealing performance: Provides long-lasting protection against air, water, and dust infiltration.
- Chemical resistance: Withstands exposure to many acids and alkalis.
- Sustainability: EPDM supports long product life cycles, making it a valuable material for eco-conscious industries. Recycling possibilities for EPDM products are increasing, and compounds containing recycled ingredients are already available on the market.
Our custom-designed EPDM profiles are engineered to meet the specific sealing needs of each industry we serve, ensuring performance, reliability, and longevity.
NR (Natural Rubber) is renowned for its exceptional resilience, mechanical strength and dynamic performance. Its unique combination of elasticity and wear resistance makes it an excellent choice for applications subjected to repeated movement and mechanical stress.
Benefits of NR Compounds:
- Outstanding resilience: Excellent energy return under dynamic loading.
- Exceptional mechanical strength: High tensile strength and elongation.
- Excellent fatigue resistance: Performs well under repeated flexing and deformation.
- Outstanding dynamic properties: Ideal for highly dynamic applications.
Typical applications: Anti-vibration components, conveyor belts, wear-resistant products and rubber-to-metal bonded parts.
NBR is a high-performance synthetic rubber known for its excellent resistance to oils, fuels, and greases. Its combination of mechanical strength, flexibility, and fluid resistance makes it ideal for sealing applications in demanding industrial and automotive environments.
Benefits of NBR sealing profiles:
- Excellent oil & fuel resistance: Performs reliably when exposed to oils, fuels, lubricants, and hydraulic fluids.
- High abrasion resistance: Provides durability in applications subject to wear and mechanical stress.
- Good mechanical strength: Offers a strong balance of flexibility, tensile strength, and resilience.
- Wide temperature capability: Maintains sealing performance across a broad range of operating conditions.
- Reliable long-term performance: Delivers consistent sealing effectiveness in demanding industrial environments.
Our NBR profiles are engineered to deliver dependable sealing performance wherever resistance to oils, fuels, and mechanical wear is essential.
SBR (Styrene Butadiene Rubber) is a synthetic rubber valued for its strong abrasion resistance, resilience, and cost-effectiveness. Its balanced mechanical properties make it a dependable choice for general-purpose sealing profiles in indoor and moderately exposed environments.
- Benefits of SBR sealing profiles:
- Abrasion resistance: Withstands wear from friction and mechanical stress, ideal for high-contact applications.
- Good resilience: Maintains shape and sealing performance under repeated compression and movement.
- Water resistance: Performs reliably in wet or humid conditions, suitable for general building and construction uses.
- Cost-effective: Offers an economical alternative to specialty elastomers for standard sealing needs.
- Ease of processing: Extrudes consistently into a wide range of profile shapes and tolerances.
Our SBR profiles are engineered to deliver dependable, economical sealing performance for general-purpose applications, particularly where extreme weathering, ozone, or chemical exposure isn't the primary design driver.
BR is a highly resilient elastomer designed for demanding dynamic applications where low heat build-up and wear resistance are critical.
Benefits of BR Compounds:
- Very high resilience: Outstanding energy return under cyclic loading.
- Low heat build-up: Supports long service life in dynamic applications.
- Excellent abrasion resistance: Ideal for high-wear environments.
- Superior fatigue resistance: Performs reliably under repeated stress.
- Excellent low-temperature flexibility: Maintains performance in colder conditions.
Typical applications: Dynamic components, high-wear products and demanding industrial applications.
HNBR is a premium-performance elastomer that combines exceptional resistance to oils, fuels and heat with outstanding mechanical strength and durability.
Benefits of HNBR Compounds:
- Excellent oil, fuel and lubricant resistance: Performs in demanding operating environments.
- Outstanding heat and ageing resistance: Supports long service life.
- Excellent ozone resistance: Maintains performance in harsh conditions.
- High mechanical strength: Suitable for heavy-duty applications.
- Excellent compression set performance: Supports reliable sealing over time.
Typical applications: Automotive systems, industrial seals, timing belts, oil & gas equipment and high-performance technical rubber goods.
Chloroprene Rubber (CR) is a versatile elastomer offering an excellent balance of durability, environmental resistance and mechanical performance.
Benefits of CR Compounds:
- Excellent weather and ozone resistance: Ideal for outdoor service.
- Good resistance to oils and greases: Suitable for diverse industrial environments.
- Very good mechanical properties: Balances strength and flexibility.
- Inherent flame-resistant characteristics: Suitable for safety-focused applications.
- Excellent durability: Reliable long-term performance.
Typical applications: Industrial hoses, cable jackets, coated fabrics, covers, seals and outdoor components.
FKM is a high-performance elastomer engineered for applications requiring exceptional resistance to heat, fuels, oils and aggressive chemicals.
Benefits of FKM Compounds:
- Exceptional chemical resistance: Excellent compatibility with demanding media.
- Outstanding high-temperature performance: Maintains properties at elevated temperatures.
- Excellent fuel and oil resistance: Ideal for critical sealing applications.
- Superior ageing and ozone resistance: Long-term reliability in harsh environments.
- Low permeability: Supports effective sealing performance.
Typical applications: Chemical processing equipment, automotive systems, industrial seals and demanding fluid-handling applications.
VMQ (Silicone Rubber) is a highly flexible elastomer designed for applications requiring reliable performance across a wide temperature range and demanding environmental conditions.
Benefits of VMQ Compounds:
- Wide temperature capability: Maintains flexibility in hot and cold environments.
- Excellent weather and UV resistance: Suitable for long-term outdoor exposure.
- Outstanding flexibility: Supports dependable sealing performance.
- Excellent electrical insulation: Ideal for electrical and electronic applications.
- Available in specialty grades: Including food-contact and healthcare solutions.
Typical applications: Food-processing equipment, electrical components, healthcare devices and high-temperature sealing applications.