Overview
Dewatering Screen Panels are made usinghighly abrasive resistant Polyurethane or Stainless Steel wedge wire. The easy to fit peg and sleeve fixings ensure easy maintenance and the screen panels are manufactured in a wide range of apertures to suit each dewatering application.
Dewatering Screen Panels are quick and easy to replace with low maintenance.
Dewatering Screen Panels are quick and easy to replace with low maintenance.