Overview
When every maneuver depends on precise navigation data, confidence starts
with knowing the entire system is performing as intended. Advanced Diagnostics
System gives pilots and tug crews a unified view of system health across software,
hardware and cloud.
Introduced with release 26.4 for SafePilot, SafeTug and SafeOffshore, it runs up to 11 automatic checks every second across navigation, cloud connectivity and devices. All connected devices are assessed together and summed up in a single verdict, with the status button turning green, yellow or red.
As the only provider delivering and supporting the complete ecosystem - app, PPU/ NPU hardware and cloud services - Trelleborg can check the whole chain, giving you one source for monitoring, troubleshooting and support.
Available on iPad and iPhone.
Introduced with release 26.4 for SafePilot, SafeTug and SafeOffshore, it runs up to 11 automatic checks every second across navigation, cloud connectivity and devices. All connected devices are assessed together and summed up in a single verdict, with the status button turning green, yellow or red.
As the only provider delivering and supporting the complete ecosystem - app, PPU/ NPU hardware and cloud services - Trelleborg can check the whole chain, giving you one source for monitoring, troubleshooting and support.
Available on iPad and iPhone.
Know at a glance that your whole navigation system is performing as intended - and when it isn't, locate the issue and respond across every connected device.
Whole-system overview
App, devices and cloud are checked together and summed up in one verdict (green, yellow or red) on the status button. You can trust your navigation data at a glance and spot a problem the moment it appears, without opening anything.
Continuous checks
Up to 11 automatic checks run every second across navigation, connectivity and devices. Issues are flagged as they develop, so a problem is visible before it becomes an incident.
Threat awareness
Alerts for GNSS jamming and spoofing, plus battery checks on every connected device. With GNSS interference on the rise, you’re warned when the signal may be affected, so you can respond with confidence.
Problem source visibility
Device cards show which device has the problem, and cloud services are listed with the reason they’re offline. You go straight to the cause instead of troubleshooting by trial and error, which means faster fault-finding and less downtime.
All-device control
Reboot, shut down or switch satellite systems (GPS, Galileo, GLONASS, BeiDou, QZSS and SBAS) on all connected devices at once. One action replaces
device-by-device fixes, saving time when it matters most.
device-by-device fixes, saving time when it matters most.
Traceable
A full log records the whole operation from the moment the app starts, and a history bar lets you quickly replay the last five minutes. Operations and technical teams can see exactly what happened, resolve issues faster and need fewer support calls.
Pilot organizations
Pilots need to trust position, heading and
accuracy from the moment they board.
Advanced Diagnostics System confirms at a
glance that the whole setup is working as
intended. If a fault appears mid-job, pilots
can quickly see where it is, and operations
teams get a clear diagnostic picture when
support is needed.
Tug operators
Tug crews have little time to
troubleshoot during harbor and escort
operations. One status verdict covers
the app, connected devices and cloud
services, so they can see straight away
when something needs attention and
where the problem is.
Offshore operations
Offshore work depends on
continuous, accurate navigation
data. Operators can monitor
diagnostic status across every
connected device and investigate
potential equipment, connectivity or
navigation signal issues, including
GNSS jamming and spoofing.
Ports
Safe vessel movements depend on reliable
navigation data, especially in busy waters
where GNSS interference is increasingly
reported. Advanced Diagnostics System gives
ports confidence in the system behind each
pilotage, with software, hardware and cloud
services monitored from one supplier.
How to get Advanced Diagnostics System
BUILT INTO SAFEPILOT APPS ON IPAD AND IPHONE
Advanced Diagnostics System is available on iPad and iPhone for any SafePilot, SafeTug or SafeOffshore license.