Customized design & optional services
Driven by our commitment to excellence, we streamline operations and leverage cutting-edge advancements to provide faster, more precise, and tailored solutions designed to meet your unique needs.
| PRODUCT | SERVICES | ADVANTAGES | |
|---|---|---|---|
![]() |
COMPOSITE
|
Customized color and marking | Traceability and adaptability of our products with identification on request. |
![]() |
STAINLESS STEEL |
Anti-flexion spring | Limits excessive bending of hoses to prevent twisting of ends. This spring secures the connection, which we make to measure, and prevents “coup de belier”. |
| Protective helix | Reduces wear and tear. Protection against wear and tear caused by the hose rubbing against the ground. Thanks to this design, the helix creates a solid barrier between the hose and the ground surface. | ||
| Siliconized fiberglass sheath Reduction/elbow/spigot |
Thermal insulation and operator protection | ||
| Electrical tracing | Maintains fluid temperature thanks to a resistance wrapped around the hose. | ||
| Tracker | By superimposing two pipes, this ensures a high flow rate of the main fluid while transporting high-temperature water or steam through the smaller-diameter inner hose. | ||
![]() |
PTFE | Reinforcement | With stainless steel external propeller: - Additional resistance to bending and suction. - Provides additional structural support for long hose life. |
| Smooth PTFE tube | Reduces pressure drop, improving transfer efficiency for liquids and gases. For fluid transfer applications where non-adhesion of the material is essential. | ||
| Flanged connections | Reliable and secure connection to hoses. | ||
![]() |
RUBBER |
Wide range of connectors on request | |
![]() |
FITTINGS | Customized fittings NF EN ISO 9606-1 : 2017 |
Customized connections Standardized and customized connections Welding expertise Machining and design |