Applications
Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 150 - 200 mm
Dimensions: DN 25 - DN 600
Overview
Inner tube
Black fluted EPDM
Reinforcement
Nylon cord
Cover
Black weather and ozone resistant EPDM
Temperature range
-35 to 90ºC
Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Additional information
FEP Inner liner, vacuum ring (316Ti/316L), flameguards, safety shields on request.
Type Approvals: DNV
PED (2014/68/EU)
Type Approvals: DNV
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.



