Applications
Drinking water
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted EPDM
Reinforcement
Nylon cord
Cover
Black weather resistant EPDM
Temperature range
-35 to 90ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
Vacuum ring (316Ti), flameguards, safety shields on request
Drinking water approved by ACS, WRAS, AS/NZS 4020
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Downloads
Technical Specifications
See details in our downloadable product sheet.

