Applications
Water, salt water, alkalis, mineral oils, vegetal and animal oils, oil aerosols, butane or propane gas, etc.
Tank wagons, tankers and stationery structures for oil-based products and hydrocarbons with less than 50% aromatic content
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 130 mm
Dimensions: DN 25 - DN 300
Overview
Inner tube
Black fluted Epichlorohydrin (ECO)
Reinforcement
Nylon cord
Cover
Back oil resistant Epichlorohydrin (ECO)
Temperature range
-25 to 90ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
Vacuum ring (316Ti), flameguards, safety shields on request.
Type Approvals: DNV and ABS
PED (2014/68/EU)
Type Approvals: DNV and ABS
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)
DNV Type Approval Certificate
DNV Type Approval Certificate (PDF)
ABS Certificate
ABS Certificate (PDF)
PED Certificate
PED Certificate (PDF)
Certificate of Quality System Approval
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video