Applications
Oils, water mixed oils, compressed air/oils up to 110°C
Advantages
Compensate thermal elongation
Isolate vibration and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Overview
Inner tube
HNBR, fluted, black,
Reinforcement
Aramid,
Cover
HNBR, smooth, oil resistant, black,
Temperature range
-25 to 110, Max 110ºC at max WP 10 bar (≤ DN150) / 6 bar (> DN150)
Max 90ºC at max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Max 90ºC at max WP 16 bar (≤ DN150) / 10 bar (> DN150)
Additional information
Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.
Type Approval: DNV-GL
PED (2014/68/EU)
Type Approval: DNV-GL
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs - Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs - Other types on request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
PED Certificate
PED Certificate (PDF)
Expansion Joints Brochure
Expansion Joints Brochure (PDF)