contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_1e3c889e-0ca4-4fd3-a622-38cba207366b.gif
Overview
Inner tube
chemical resistant PTFE, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
chemical and weather resistant EPDM, black, fabric impression.
Temperature range
-40 to +150
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
For safe use in ATEX areas, the hose assembly should be properly earth-connected.
The lengths indicated are maximum lengths.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Chemikler PTFE Certificate

Handling guideline

Storage Guideline

Chemical Industry Brochure

Video

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3