Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Advantages
- Can be flat coiled on a diameter 800mm steel band.
- Smooth inner tube to optimize flow.
- Bendable and collapsible hose design.
Design
Technical drawing
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Temperature range
-20 to +82
Standard/Approval
Manufactured with fixed or swivel built-in flanges (standard shank or END-FLEX® type).
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)