Applications
Suction and discharge of light or heavy petroleum products and derivatives with aromatic content up to 100%, especially biofuels, ethanol and bitumen emulsions.
Road and rail equipment or fixed installations.
Advantages
Capable of handling solvents.
Easy handling due to hose flexibility (low bending radius).
Electrical conductivity ensured by the two helices which are attached to the couplings.
Design
Overview
Reinforcement
PA and PP layers
Cover
PVC coated fabric, green, corrugated.
Temperature range
-30 to +115
Standard/Approval
All types of swaged couplings:
- standard Guillemin (aluminium, brass, stainless steel, polypropylene)
- revolving Guillemin (stainless steel)
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
- standard Guillemin (aluminium, brass, stainless steel, polypropylene)
- revolving Guillemin (stainless steel)
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Other DN, imperial size and taylor-made hose design on request.
Other DN, imperial size and taylor-made hose design on request.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)