VOLUDEC - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
oil and petrol resistant NBR/PVC, smooth, black,
Reinforcement
synthetic textile, braided,
Cover
oil and weather resistant NBR/PVC, smooth (32-40mm), fabric impression (50mm), black,
Temperature range
-30 to +55
Electrical properties
conductive tube, R<10^6Ω/lg.
Standard/Approval
EN 1360:2013 type 1.
Additional information
Fitted lengths upon request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video&nbsp;

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3