Applications
Suction and delivery hose for general applications of mineral and synthetic oils with aromatic content up to 50%, mainly for oil platforms, marine fueling, storage tanks or other industrial facilities.
Limited use for biofuels. Consult us.
Advantages
Weather, flame, oil projection, UV and ozone resistant.
Up to 60m long.
Design
Overview
Inner tube
NBR, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
CR, fabric impression, black,
Temperature range
-30 to +85
Electrical properties
crossing antistatic wires and conductive tube, R<10^6Ω/lg.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)